To our valued customers: Our offices will be closed Monday, May 28th, in observance of the Memorial Day holiday.

WR-15 Waveguide H-Bend Instrumentation Grade Using UG-385/U Flange With a 50 GHz to 75 GHz Frequency Range

Product SKU: SMF-15HB-001

WR-15 Waveguide H-Bend Instrumentation Grade Using UG-385/U Flange With a 50 GHz to 75 GHz Frequency Range high resolution
  • WR-15 Waveguide H-Bend Instrumentation Grade Using UG-385/U Flange With a 50 GHz to 75 GHz Frequency Range zoom
Pricing Table
QUANTITYPRICE
1-1$384.51
2-4$369.13
5-9$353.75
10+Call
For larger quantities, please call for quote.
All Prices are in US Dollars and do not include duties
Add to Cart
Available Quantity:3
Quantity:  

WR-15 Waveguide H-Bend Instrumentation Grade Using UG-385/U Flange With a 50 GHz to 75 GHz Frequency Range

Waveguide bend SMF-15HB-001 from Fairview Microwave is just one part in a large selection of our waveguide components. Fairview waveguide bend is manufactured in a H-Bend type with a WR-15 waveguide size. Our WR-15 H-Bend waveguide is constructed with a UG-385/U flange and built to precise RF / microwave / millimeter wave waveguide bend component design specifications.

This WR-15 H-Bend waveguide with UG-385/U flange from Fairview is instrumentation grade and in-stock now. Our WR-15 instrumentation grade waveguide bend has a minimum frequency of 50 GHz and a maximum frequency of 75 GHz. Additional specs on this Waveguide bend can be found on the datasheet specifications above.

H-Bend waveguide with WR-15 is part of over one million RF, microwave and millimeter wave components in stock. Our SMF-15HB-001 Wave guide bend is ready for same day purchase and shipping worldwide. Fairview also stocks a wide selection of other waveguide products that ship same day from our Allen, TX facility for all your RF/microwave waveguide component needs.