To our valued customers: Our offices will be closed Monday, May 28th, in observance of the Memorial Day holiday.

WR-137 Waveguide Section 3 Inch Length Straight Using UG-344/U Flange With a 5.85 GHz to 8.2 GHz Frequency Range in Commercial Grade

Product SKU: SMF137S-03

WR-137 Waveguide Section 3 Inch Length Straight Using UG-344/U Flange With a 5.85 GHz to 8.2 GHz Frequency Range in Commercial Grade high resolution
  • WR-137 Waveguide Section 3 Inch Length Straight Using UG-344/U Flange With a 5.85 GHz to 8.2 GHz Frequency Range in Commercial Grade zoom
Pricing Table
QUANTITYPRICE
1-9$290.93
10-24$276.38
25-49$268.09
50+Call
For larger quantities, please call for quote.
All Prices are in US Dollars and do not include duties
Add to Cart
Available Quantity:3
Quantity:  

WR-137 Waveguide Section 3 Inch Length Straight Using UG-344/U Flange With a 5.85 GHz to 8.2 GHz Frequency Range in Commercial Grade

Fairview microwave waveguide section SMF137S-03 is manufactured in an straight waveguide design. Our straight waveguide section has a waveguide size of WR-137 for side 1 and WR-137 for side 2. This WR-137 waveguide section is constructed with UG-344/U flange on side 1 and UG-344/U flange on side 2.

WR-137 waveguide section in straight design is 3 inches in length and commercial grade grade. This 3 inch commercial grade grade waveguide section in WR-137 size and UG-344/U flange has a minimum frequency of 5.85 GHz and a maximum frequency of 8.2 GHz. Fairview WR-137 straight waveguide section is constructed to precise RF/microwave industry specs and you can find more waveguide section datasheet specifications above.

Fairview Microwave straight waveguide section part number SMF137S-03 is in stock at our Allen, TX facility in the. Our waveguide WR-137 section is only part of over one million in-stock components for RF, microwave and millimeter wave applications that are ready to ship same day worldwide.