To our valued customers: Our offices will be closed November 22nd and 23rd in observance of the Thanksgiving Day holiday.

WR-137 Waveguide H-Bend Commercial Grade Using UG-344/U Flange With a 5.85 GHz to 8.2 GHz Frequency Range

Product SKU: SMF137HB

WR-137 Waveguide H-Bend Commercial Grade Using UG-344/U Flange With a 5.85 GHz to 8.2 GHz Frequency Range high resolution
  • WR-137 Waveguide H-Bend Commercial Grade Using UG-344/U Flange With a 5.85 GHz to 8.2 GHz Frequency Range zoom
Pricing Table
QUANTITYPRICE
1-1$467.23
2-4$448.54
5-9$429.85
10+Call
For larger quantities, please call for quote.
All Prices are in US Dollars and do not include duties
Add to Cart
Available Quantity:4
Quantity:  

WR-137 Waveguide H-Bend Commercial Grade Using CPR-137G Flange With a 5.85 GHz to 8.2 GHz Frequency Range

Waveguide bend SMF137HB from Fairview Microwave is just one part in a large selection of our waveguide components. Fairview waveguide bend is manufactured in a H-Bend type with a WR-137 waveguide size. Our WR-137 H-Bend waveguide is constructed with a CPR-137G flange and built to precise RF / microwave / millimeter wave waveguide bend component design specifications.

This WR-137 H-Bend waveguide with CPR-137G flange from Fairview is commercial grade and in-stock now. Our WR-137 commercial grade waveguide bend has a minimum frequency of 5.85 GHz and a maximum frequency of 8.2 GHz. Additional specs on this Waveguide bend can be found on the datasheet specifications above.

H-Bend waveguide with WR-137 is part of over one million RF, microwave and millimeter wave components in stock. Our SMF137HB Wave guide bend is ready for same day purchase and shipping worldwide. Fairview also stocks a wide selection of other waveguide products that ship same day from our Allen, TX facility for all your RF/microwave waveguide component needs.