To our valued customers: Our offices will be closed Monday, May 28th, in observance of the Memorial Day holiday.

WR-137 to SMA Female Waveguide to Coax Adapter UDR70 Standard with 5.85 GHz to 8.2 GHz C Band in Aluminum

Product SKU: SW137A

WR-137 to SMA Female Waveguide to Coax Adapter UDR70 Standard with 5.85 GHz to 8.2 GHz C Band in Aluminum high resolution
  • WR-137 to SMA Female Waveguide to Coax Adapter UDR70 Standard with 5.85 GHz to 8.2 GHz C Band in Aluminum zoom
Pricing Table
QUANTITYPRICE
1-9$328.82
10-24$312.38
25-49$303.01
50+Call
For larger quantities, please call for quote.
All Prices are in US Dollars and do not include duties
Add to Cart
Available Quantity:25
Quantity:  

WR-137 to SMA Female Waveguide to Coax Adapter UDR70 Flange With 5.85 GHz to 8.2 GHz Frequency Range

Fairview Microwave waveguide to coaxial adapter (also known as a waveguide coaxial transition) SW137A is manufactured with a right angle design. Right angle waveguide to coaxial adapter / transition has a waveguide size of WR-137 and udr70 flange. This WR-137 waveguide to coax adapter / transition is constructed with a SMA coaxial connecter that is 50 and female gender.

WR-137 waveguide to coaxial transition adapter with SMA connector has a minimum frequency of 5.85 GHz and a maximum frequency of 8.2 GHz. Fairview WR-137 SMA transition adapter for coax is designed with a body material of aluminum and connector body material of passivated stainless steel. Our WR-137 to SMA female connector waveguide to coax adapter is manufactured based on precise radio frequency industry specs and you can find more waveguide adapter / transition datasheet specifications above.

Fairview Microwave WR-137 waveguide transition adapter to coaxial SMA part number SW137A is currently in stock at our Allen, TX location. Our right angle wave guide WR-137 to SMA coaxial cable transition adapter is part of over 1 million in-stock components for RF, microwave and millimeter wave applications that are ready to ship same day worldwide.