WR-137 to Type N Female Waveguide to Coax Adapter Round Cover Standard with 5.85 GHz to 8.2 GHz in Aluminum

Product SKU: SMW137ACNP

WR-137 to Type N Female Waveguide to Coax Adapter Round Cover Standard with 5.85 GHz to 8.2 GHz in Aluminum high resolution
  • WR-137 to Type N Female Waveguide to Coax Adapter Round Cover Standard with 5.85 GHz to 8.2 GHz in Aluminum zoom
Pricing Table
QUANTITYPRICE
1-9$491.30
10-24$466.74
25-49$452.73
50+Call
For larger quantities, please call for quote.
All Prices are in US Dollars and do not include duties
Add to Cart
Available Quantity:7
Quantity:  

WR-137 to N Female Connector Waveguide to Coax Adapter From 5.85 GHz to 8.2 GHz

Fairview Microwave waveguide to coaxial adapter (also known as a waveguide coaxial transition) SMW137ACNP is manufactured with a right angle design. Right angle waveguide to coaxial adapter / transition has a waveguide size of WR-137 and flange. This WR-137 waveguide to coax adapter / transition is constructed with a N coaxial connecter that is 50 and female gender.

WR-137 waveguide to coaxial transition adapter with N connector has a minimum frequency of 5.85 GHz and a maximum frequency of 8.2 GHz. Fairview WR-137 N transition adapter for coax is designed with a body material of aluminum and connector body material of brass. Our WR-137 to N female connector waveguide to coax adapter is manufactured based on precise radio frequency industry specs and you can find more waveguide adapter / transition datasheet specifications above.

Fairview Microwave WR-137 waveguide transition adapter to coaxial N part number SMW137ACNP is currently in stock at our Allen, TX location. Our right angle wave guide WR-137 to N coaxial cable transition adapter is part of over 1 million in-stock components for RF, microwave and millimeter wave applications that are ready to ship same day worldwide.