Standard Gain Horn Waveguide Antenna, WR-12, 60 GHz to 90 GHz, UG-387/U-Mod Round Cover Flange, 20 dBi Nominal Gain
Product SKU:
FMWAN1015
QUANTITY | PRICE | 1-24 | $1,237.50 |
25-49 | $1,150.88 |
50-99 | $1,064.25 |
100-249 | $990.00 |
250+ | Call |
For larger quantities, please call for quote.
All Prices are in US Dollars and do not include duties
Key Specifications. |
Waveguide Size | WR-12 |
Gain Min | 18.5 |
Frequency, Min | 60 GHz |
Frequency, Max | 90 GHz |
Beam Width V | 15 |
Beam Width H | 14 |
Standard Gain Horn Waveguide Antenna, WR-12, 60 GHz to 90 GHz, UG-387/U-Mod Round Cover Flange, 20 dBi Nominal Gain
Waveguide horn with coaxial adapter transition (can also called a waveguide horn antenna) FMWAN1015 from Fairview Microwave is just one part in a large selection of our waveguide components. Our waveguide horn antenna with coax adapter transition is manufactured with a WR-12 waveguide size. Fairview WR-12 waveguide horn antenna is constructed with a UG-387/U-Mod connector and built to precise RF / microwave / millimeter wave waveguide antenna design specifications.
WR-12 waveguide antenna with UG-387/U-Mod adapter transition from Fairview Microwave is a 20 dB gain and in-stock now. Our UG-387/U-Mod WR-12 20 dB gain horn waveguide antenna has a minimum frequency of 60 GHz and a maximum frequency of 90 GHz. This waveguide WR-12 horn antenna with UG-387/U-Mod transition has a vertical beam width of 15 and horizontal of 14 degrees at 3 dB.
Additional specs of this 20 dB gain Waveguide horn with UG-387/U-Mod input can be found on the WR-12 waveguide antenna datasheet specifications above. This Wave guide horn antenna is part of over one million RF, microwave and millimeter wave components in-stock. Our part number FMWAN1015 Waveguide antenna horn with UG-387/U-Mod coaxial adapter is ready for same day purchase and shipping worldwide. Fairview also stocks a wide array of other waveguide antenna products that ship same-day from our warehouse for all your RF/microwave and millimeter wave WR-12 waveguide component needs.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.