WR-112 Waveguide E-Bend Commercial Grade Using UG-51/U Flange With a 7.05 GHz to 10 GHz Frequency Range
Product SKU:
SMF112EB
QUANTITY | PRICE | 1-9 | $426.00 |
10-24 | $408.96 |
25-49 | $396.18 |
50+ | Call |
For larger quantities, please call for quote.
All Prices are in US Dollars and do not include duties
Key Specifications. |
Type of Bend | E-Bend |
Waveguide Size 1 | WR-112 |
Flange Size 1 | UG-51/U |
Waveguide Size 2 | WR-112 |
Flange Size 2 | UG-51/U |
Frequency, Min | 7.05 GHz |
Frequency, Max | 10 GHz |
WR-112 Waveguide E-Bend Commercial Grade Using UG-51/U Flange With a 7.05 GHz to 10 GHz Frequency Range
Waveguide bend SMF112EB from Fairview Microwave is just one part in a large selection of our waveguide components. Fairview waveguide bend is manufactured in a E-Bend type with a WR-112 waveguide size.Our WR-112 E-Bend waveguide is constructed with a UG-51/U flange and built to precise RF / microwave / millimeter wave waveguide bend component design specifications.
This WR-112 E-Bend waveguide with UG-51/U flange from Fairview is commercial grade and in-stock now.Our WR-112 commercial grade waveguide bend has a minimum frequency of 7.05 GHz and a maximum frequency of 10 GHz.Additional specs on this Waveguide bend can be found on the datasheet specifications above.
E-Bend waveguide with WR-112 is part of over one million RF, microwave and millimeter wave components in stock. Our SMF112EB Wave guide bend is ready for same day purchase and shipping worldwide. Fairview also stocks a wide selection of other waveguide products that ship same day from our facility for all your RF/microwave waveguide component needs.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.