Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Broadband Horn Antenna, Dual Polarized 0.8 GHz to 3 GHz 7 dBi Gain, SMA Female Connector

SKU: FMWAN1166
Pricing
QUANTITYPRICE
1-4$6,633.00
5-9$6,367.68
10-24$6,102.36
25-99$5,837.04
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Direction TypeDirectional
PolarizationDual Linear
Frequency, Min800 MHz
Frequency, Max3 GHz
Description

Broadband Horn Antenna, Dual Polarized 0.8 GHz to 3 GHz 7 dBi Gain, SMA Female Connector

The FMWAN1166 dual polarized broadband horn antenna (also known as a quad ridge horn antenna) from Fairview Microwave is part of our comprehensive selection of broadband antennas. This quad-ridge waveguide horn features dual SMA Female coaxial connector and operates from 0.8 GHz to 3 GHz.

Our FMWAN1166 open boundary dual polarized broadband horn antenna has a nominal gain of 7 dBi with a typical input VSWR of 1.5:1. Fairview Microwave's broadband horns are available with gain values from 6 to 21 dBi with varying frequency ranges to suit the application needs.

Quad ridge horn antennas, such as the FMWAN1166 are used in a wide variety of applications due to the high-power handling capability, low loss, high directivity, and near constant electrical performance. Our broadband antennas are part of over 40,000 RF, microwave, and millimeter wave components from Fairview Microwave available worldwide and ship same day.