Live Chatting Live chat
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Type N F/F In/Out Bulkhead Coaxial RF Surge Protector, 1.8GHz - 6GHz, DC Block, 10W, IP67, 18kA, Filter

SKU: FMSP1050
Pricing
QUANTITYPRICE
1-24$115.99
25-49$110.19
50-99$104.39
100-249$99.75
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 3
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Impedance50 Ohm
Connector In SeriesN
Connector In GenderFemale
Connector Out SeriesN
Connector Out GenderFemale
Minimum Frequency1.8 GHz
Maximum Frequency6 GHz
Maximum Input Power10 Watts
DirectionDirectional
Throughput Energy0.5 uJ
Description