To our valued customers: Our offices will be closed Monday, May 28th, in observance of the Memorial Day holiday.

Transfer Latching DC to 40 GHz Electro-Mechanical Relay Switch, Self Cut Off, Diodes, 5W, 12V, 2.92mm

Product SKU: FMSW6122

Transfer Latching DC to 40 GHz Electro-Mechanical Relay Switch, Self Cut Off, Diodes, 5W, 12V, 2.92mm high resolution
  • Transfer Latching DC to 40 GHz Electro-Mechanical Relay Switch, Self Cut Off, Diodes, 5W, 12V, 2.92mm zoom
Pricing Table
QUANTITYPRICE
1-1$3,105.05
2-4$2,918.75
5-9$2,763.49
10+Call
For larger quantities, please call for quote.
All Prices are in US Dollars and do not include duties
Add to Cart
Available Quantity:4
Quantity:  

Transfer Electro-Mechanical Relay Switch From DC to 40 GHz, 10 Watts with Latching, 2.92mm

RF electromechanical relay coax switch part number FMSW6122 from Fairview Microwave is one of a huge selection of coaxial switching products for radio, antenna and other types of RF components for typical use, production, laboratory test and measurement, defense / military, etc. which are specifically ready for quick shipment. This electromechanical RF relay switch is manufactured in a Transfer design (Transfer) with 2.92mm ports. Our coaxial Transfer electromechanical RF relay switch is rated for a maximum frequency of 40 GHz and a maximum power of 10 Watts.

Electromechanical relay Transfer RF switch from Fairview Microwave has a control voltage of 12 Volts. Features of this Transfer coaxial relay include: latching and other RF switch specs and features for this electro mechanical relay part number FMSW6122 can be found on its radio frequency electromechanical coax relay switch specifications datasheet PDF above.

Fairview Microwave is where to buy a Transfer electromechanical RF relay switch for quick shipment worldwide because this is just one of more than a million RF parts we have available. We also stock a wide selection of other radio frequency electro-mechanical switch relay products that will ship the same day. Transfer RF/microwave and millimeter wave switches for radio, antenna, other types of RF component connections in typical use, production, test and measurement labs, military / defense, etc. are in stock and ship same day from our Allen, TX warehouse.