Transfer Latching DC to 18 GHz Electro-Mechanical Relay Switch, Indicators, up to 240W, 28V, SMA

Product SKU: SEMS-4067-DPDT-SMA

Transfer Latching DC to 18 GHz Electro-Mechanical Relay Switch, Indicators, up to 240W, 28V, SMA high resolution
  • Transfer Latching DC to 18 GHz Electro-Mechanical Relay Switch, Indicators, up to 240W, 28V, SMA zoom
Pricing Table
QUANTITYPRICE
1-1$1,202.48
2-4$1,130.33
5-9$1,070.21
10+Call
For larger quantities, please call for quote.
All Prices are in US Dollars and do not include duties
Add to Cart
Available Quantity:3
Quantity:  

Transfer Electro-Mechanical Relay Switch From DC to 18 GHz, 240 Watts with Indicators, Latching, Normally Open, SMA

RF electromechanical relay coax switch part number SEMS-4067-DPDT-SMA from Fairview Microwave is one of a huge selection of coaxial switching products for radio, antenna and other types of RF components for typical use, production, laboratory test and measurement, defense / military, etc. which are specifically ready for quick shipment. This electromechanical RF relay switch is manufactured in a Transfer design (Transfer) with SMA ports. Our coaxial Transfer electromechanical RF relay switch is rated for a maximum frequency of 18 GHz and a maximum power of 240 Watts.

Electromechanical relay Transfer RF switch from Fairview Microwave has a control voltage of 28 Volts and a current of 100 mA. This coaxial electro-mechanical RF relay switch is rated for an insertion loss maximum of 0.5 dB and a minimum isolation of 60 dB. Features of this Transfer coaxial relay include: indicators, latching, normally open and other RF switch specs and features for this electro mechanical relay part number SEMS-4067-DPDT-SMA can be found on its radio frequency electromechanical coax relay switch specifications datasheet PDF above.

Fairview Microwave is where to buy a Transfer electromechanical RF relay switch for quick shipment worldwide because this is just one of more than a million RF parts we have available. We also stock a wide selection of other radio frequency electro-mechanical switch relay products that will ship the same day. Transfer RF/microwave and millimeter wave switches for radio, antenna, other types of RF component connections in typical use, production, test and measurement labs, military / defense, etc. are in stock and ship same day from our Allen, TX warehouse.