To our valued customers: Our offices will be closed November 22nd and 23rd in observance of the Thanksgiving Day holiday.

Transfer Failsafe DC to 12.4 GHz Electro-Mechanical Relay Switch, 160W, 12V, N

Product SKU: FMSW6174

Transfer Failsafe DC to 12.4 GHz Electro-Mechanical Relay Switch, 160W, 12V, N high resolution
  • Transfer Failsafe DC to 12.4 GHz Electro-Mechanical Relay Switch, 160W, 12V, N zoom
Pricing Table
QUANTITYPRICE
1-1$1,546.61
2-4$1,453.81
5-9$1,376.48
10+Call
For larger quantities, please call for quote.
All Prices are in US Dollars and do not include duties
Add to Cart
Available Quantity:2
Quantity:  

Transfer Failsafe DC to 12.4 GHz Electro-Mechanical Relay Switch, 160W, 12V, N

RF electromechanical relay coax switch part number FMSW6174 from Fairview Microwave is one of a huge selection of coaxial switching products for radio, antenna and other types of RF components for typical use, production, laboratory test and measurement, defense / military, etc. which are specifically ready for quick shipment. This electromechanical RF relay switch is manufactured in a Transfer design (Transfer) with N ports. Our coaxial Transfer electromechanical RF relay switch is rated for a maximum frequency of 12.4 GHz and a maximum power of 160 Watts (CW).

Electromechanical relay Transfer RF switch from Fairview Microwave has a control voltage of 12 Volts and a current of 540 mA. This coaxial electro-mechanical RF relay switch is rated for an insertion loss maximum of 0.4 dB and a minimum isolation of 60 dB. Features of this Transfer coaxial relay include: other RF switch specs and features for this electro mechanical relay part number FMSW6174 can be found on its radio frequency electromechanical coax relay switch specifications datasheet PDF above.

Fairview Microwave is where to buy a Transfer electromechanical RF relay switch for quick shipment worldwide because this is just one of more than a million RF parts we have available. We also stock a wide selection of other radio frequency electro-mechanical switch relay products that will ship the same day. Transfer RF/microwave and millimeter wave switches for radio, antenna, other types of RF component connections in typical use, production, test and measurement labs, military / defense, etc. are in stock and ship same day from our warehouse.