TNC Male to N Female Cable LMR-400 Coax in 72 Inch with Times Microwave Connectors

Product SKU: FMC0306400-72

TNC Male to N Female Cable LMR-400 Coax in 72 Inch with Times Microwave Connectors high resolution
  • TNC Male to N Female Cable LMR-400 Coax in 72 Inch with Times Microwave Connectors zoom
DISCONTINUED PRODUCT
Search for alternative
Cable Assemblies.
Standard Length

TNC Male to N Female Cable LMR-400 Coax in 72 Inch with Times Microwave Connectors

RF cable assembly part number FMC0306400-72 tnc male to N female cable LMR-400 coax in 72 inch with Times Microwave connectors from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. Tnc male to N female cable LMR-400 coax in 72 inch with Times Microwave connectors, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with TNC cable connection on one end and a N type cable connection on the other end. Our TNC cable assembly has a male gender on end one and female on end two. TNC cable FMC0306400-72 is built in a male to female coaxial assembly design and will ship quickly after the purchase.

Fairview TNC male to type N female cable assembly FMC0306400-72 is built with LMR-400 coax and it is a flexible design. Our TNC cable assembly is manufactured with 50 Ohm TNC to 50 Ohm type N cable connectors and has a 50 Ohm impedance for the cable. RF specs for this TNC male to type N female cable can be found on its specifications datasheet PDF above. Keep in mind that FMC0306400-72 can also be used as a N type female to TNC male cable because the assembly operates in both directions.

TNC male to type N female coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality TNC to N type cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of TNC cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.


* LMR™ is a trademark of Times Microwave Systems.