To our valued customers: you may experience delays in product shipment due to the global disruption to computer-based systems.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

TNC Male to BNC Male Cable RG-58 Coax in 48 Inch

SKU: FMC0308058-48
Cable length
OR
*Lengths are rounded up to the nearest quarter inch or centimeter respectively.
Pricing
QUANTITYPRICE
1-24$43.79
25-49$41.60
50-99$39.41
100-249$37.66
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 470
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberRG58CU
RF Cable TypeRG-58
RF Cable Impedance50
Length48 inches
Description

TNC Male to BNC Male Cable RG-58 Coax in 48 Inch

RF cable assembly part number FMC0308058-48 TNC male to BNC male cable RG-58 coax in 48 inch from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. TNC male to BNC male cable RG-58 coax in 48 inch, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with TNC cable connection on one end and a BNC cable connection on the other end. Our TNC cable assembly has a male gender on end one and male on end two. TNC cable FMC0308058-48 is built in a male to male coaxial assembly design and will ship quickly after the purchase.

Fairview TNC male to BNC male cable assembly FMC0308058-48 is built with RG-58 coax and it is a flexible design. Our TNC cable assembly is manufactured with 50 Ohm TNC to 50 Ohm BNC cable connectors and has a 50 Ohm impedance for the cable. RF specs for this TNC male to BNC male cable can be found on its specifications datasheet PDF above. Keep in mind that FMC0308058-48 can also be used as a BNC male to TNC male cable because the assembly operates in both directions.

TNC male to BNC male coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality TNC to BNC cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of TNC cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.