TNC Male to 7/16 DIN Male Cable LMR-400 Coax in 120 Inch

Product SKU: FMC0315400-120

TNC Male to 7/16 DIN Male Cable LMR-400 Coax in 120 Inch high resolution
  • TNC Male to 7/16 DIN Male Cable LMR-400 Coax in 120 Inch zoom
Standard Length
--- or ---
Custom Length
*Lengths are rounded up to the nearest quarter inch or centimeter respectively.

Pricing Table
QUANTITYPRICE
1-24$90.19
25-49$85.68
50-99$81.17
100-249$77.56
250+Call
For larger quantities, please call for quote.
All Prices are in US Dollars and do not include duties
Add to Cart
Available Quantity:Call for Availability
Quantity:  

TNC Male to 7/16 DIN Male Cable LMR-400 Coax in 120 Inch

RF cable assembly part number FMC0315400-120 TNC male to 7/16 DIN male cable LMR-400 coax in 120 inch from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. TNC male to 7/16 DIN male cable LMR-400 coax in 120 inch, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with TNC cable connection on one end and a 7/16 DIN cable connection on the other end. Our TNC cable assembly has a male gender on end one and male on end two. TNC cable FMC0315400-120 is built in a male to male coaxial assembly design and will ship quickly after the purchase.

Fairview TNC male to 7/16 DIN male cable assembly FMC0315400-120 is built with LMR-400 coax and it is a flexible design. Our TNC cable assembly is manufactured with 50 Ohm TNC to 50 Ohm 7/16 DIN cable connectors and has a 50 Ohm impedance for the cable. RF specs for this TNC male to 7/16 DIN male cable can be found on its specifications datasheet PDF above. Keep in mind that FMC0315400-120 can also be used as a 7/16 DIN male to TNC male cable because the assembly operates in both directions.

TNC male to 7/16 DIN male coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality TNC to 7/16 DIN cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of TNC cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.


* LMR™ is a trademark of Times Microwave Systems.