Live Chatting Live chat
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

RP TNC Male to RP TNC Male Cable LMR-200 Coax in 36 Inch With Times Microwave Connectors

SKU: FMCA1223-36

RP TNC Male to RP TNC Male Cable LMR-200 Coax in 36 Inch With Times Microwave Connectors

SKU: FMCA1223-36
Cable length
DISCONTINUED PRODUCT
Search for alternative
Cable Assemblies.
This item may be subject to an additional Tariff Surcharge of 5.0% each for US customers, which will be applied at checkout.

Product Documents
Key Specifications
Key Specifications.
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Reverse Polarity
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Reverse Polarity
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberLMR-200
RF Cable TypeLMR-200
RF Cable Impedance50
Length36 inches
Description

RP TNC Male to RP TNC Male Cable LMR-200 Coax in 36 Inch With Times Microwave Connectors

RF cable assembly part number FMCA1223-36 RP TNC male to RP TNC male cable LMR-200 coax in 36 inch with Times Microwave connectors from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. RP TNC male to RP TNC male cable LMR-200 coax in 36 inch with Times Microwave connectors, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with RP-TNC cable connection on one end and a RP-TNC cable connection on the other end. Our Reverse Polarity TNC cable assembly has a male gender on end one and male on end two. Reverse TNC cable FMCA1223-36 is built in a male to male coaxial assembly design and will ship quickly after the purchase.

Fairview RP-TNC male to RP-TNC male cable assembly FMCA1223-36 is built with LMR-200 coax and it is a flexible design. Our RP TNC cable assembly is manufactured with 50 Ohm TNC to 50 Ohm TNC cable connectors and has a 50 Ohm impedance for the cable. RF specs for this RP-TNC male to RP-TNC male cable can be found on its specifications datasheet PDF above.

TNC RP male to TNC RP male coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality TNC to TNC cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of TNC cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.


* LMR™ is a trademark of Times Microwave Systems.