Live Chatting Live chat
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

RP SMA Male to RP SMA Female Cable LMR-240 Coax in 6 Inch

SKU: FMCA1190-06

RP SMA Male to RP SMA Female Cable LMR-240 Coax in 6 Inch

SKU: FMCA1190-06
Cable length
OR
*Lengths are rounded up to the nearest quarter inch or centimeter respectively.
Pricing
QUANTITYPRICE
1-24$70.33
25-49$66.81
50-99$63.30
100-249$60.48
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 6
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Reverse Polarity
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Reverse Polarity
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberLMR-240
RF Cable TypeLMR-240
RF Cable Impedance50
Length6 inches
Description

RP SMA Male to RP SMA Female Cable LMR-240 Coax in 6 Inch

RF cable assembly part number FMCA1190-06 RP SMA male to RP SMA female cable LMR-240 coax in 6 inch from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. RP SMA male to RP SMA female cable LMR-240 coax in 6 inch, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with RP-SMA cable connection on one end and a RP-SMA cable connection on the other end. Our Reverse Polarity SMA cable assembly has a male gender on end one and female on end two. RP SMA cable FMCA1190-06 is built in a male to female coaxial assembly design and will ship quickly after the purchase.

Fairview RP-SMA male to RP-SMA female cable assembly FMCA1190-06 is built with LMR-240 coax and it is a flexible design. Our Reverse SMA cable assembly is manufactured with 50 Ohm SMA to 50 Ohm SMA cable connectors and has a 50 Ohm impedance for the cable. RF specs for this RP-SMA male to RP-SMA female cable can be found on its specifications datasheet PDF above. Keep in mind that FMCA1190-06 can also be used as a RP-SMA female to RP-SMA male cable because the assembly operates in both directions.

SMA Reverse Polarity male to SMA Reverse Polarity female coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality SMA to SMA cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of SMA cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.


* LMR™ is a trademark of Times Microwave Systems.