Live Chatting Live chat
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

N Male to RP SMA Female Cable LMR-240 Coax in 36 Inch and RoHS Compliant

SKU: FMCA1218LF-36
Cable length
DISCONTINUED PRODUCT
Replaced By: FMC00442LF-36
Key Specifications
Key Specifications.
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Reverse Polarity
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberLMR-240
RF Cable TypeLMR-240
RF Cable Impedance50
Length36 inches
Description

N Male to RP SMA Female Cable LMR-240 Coax in 36 Inch and RoHS Compliant

RF cable assembly part number FMCA1218LF-36 N male to RP SMA female cable LMR-240 coax in 36 inch and RoHS compliant from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. N male to RP SMA female cable LMR-240 coax in 36 inch and RoHS compliant, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with type N cable connection on one end and a RPSMA cable connection on the other end. Our N type cable assembly has a male gender on end one and female on end two. Type N cable FMCA1218LF-36 is built in a male to female coaxial assembly design and will ship quickly after the purchase.

Fairview type N male to RP SMA female cable assembly FMCA1218LF-36 is built with LMR-240 coax and it is a flexible design. Our N type cable assembly is manufactured with 50 Ohm N type to 50 Ohm SMA cable connectors and has a 50 Ohm impedance for the cable. RF specs for this type N male to RP-SMA female cable can be found on its specifications datasheet PDF above. Keep in mind that FMCA1218LF-36 can also be used as a R-SMA female to type N male cable because the assembly operates in both directions.

N type male to SMA Reverse Polarity female coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality type N to SMA cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of type N cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.


* LMR™ is a trademark of Times Microwave Systems.