Live Chatting Live chat
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-112 Standard Gain Horn Antenna Operating From 7.05 GHz to 10 GHz, 15 dBi Nominal Gain, SMA Female Input Connector, ProLine

SKU: FM9858B/SF-15
Pricing
QUANTITYPRICE
1-4$1,730.00
5-9$1,660.80
10-24$1,591.60
25-99$1,522.40
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: Call for Availability
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FM9858B/SF-15
Datasheet
FM9858B/SF-15
3D CAD Model (.step)
Key Specifications
Key Specifications.
Waveguide SizeWR-112
Gain Min15
Frequency, Min7.05 GHz
Frequency, Max10 GHz
Description

WR-112 Standard Gain Horn Antenna Operating From 7.05 GHz to 10 GHz, 15 dBi Nominal Gain, SMA Female Input Connector, ProLine

Waveguide horn with coaxial adapter transition (can also be called a waveguide horn antenna) FM9858B/SF-15 from Fairview Microwave is just one part of a large selection of our waveguide components. Our waveguide horn antenna with coax adapter transition is manufactured with a WR-112 waveguide size. Fairview WR-112 waveguide horn antenna is constructed with a SMA female input connector and built to precise RF, microwave, and millimeter wave design specifications.

WR-112 waveguide antenna with SMA female transition adapter from Fairview Microwave has 15 dBi of gain and is in-stock now. Our UG-138/U WR-112 15 dBi gain horn waveguide antenna has a minimum frequency of 7.05 GHz and a maximum frequency of 10 GHz. Waveguide antenna FM9858B/SF-15 that operates from 7.05 GHz – 10 GHz it is able to achieve an impressive gain of 15 dBi, is equipped with a UG-138/U WR-112 designation. This waveguide WR-112 horn antenna with UG-138/U transition has a vertical beam width of and horizontal of degrees at 3 dB.

Additional specs of this 15 dBi gain waveguide horn with UG-138/U input can be found on the WR-112 waveguide antenna datasheet specifications above. This waveguide horn antenna is part of over one million RF, microwave and millimeter wave components in-stock. Our part number FM9858B/SF-15 waveguide antenna horn with UG-138/U coaxial adapter is ready for same day purchase and shipping worldwide. Fairview also stocks a wide array of other waveguide antenna products that ship same-day from our warehouse for all your RF/microwave and millimeter component needs.