SPDT Failsafe DC to 18 GHz Electro-Mechanical Relay Switch, up to 85W, 28V, SMA

Product SKU: SR18-SMA1

SPDT Failsafe DC to 18 GHz Electro-Mechanical Relay Switch, up to 85W, 28V, SMA high resolution
  • SPDT Failsafe DC to 18 GHz Electro-Mechanical Relay Switch, up to 85W, 28V, SMA zoom
Pricing Table
QUANTITYPRICE
1-4$450.23
5-9$427.72
10-24$405.21
25+Call
For larger quantities, please call for quote.
All Prices are in US Dollars and do not include duties
Add to Cart
Available Quantity:17
Quantity:  

SPDT Failsafe DC to 18 GHz Electro-Mechanical Relay Switch, up to 85W, 28V, SMA

RF electromechanical relay coax switch part number SR18-SMA1 from Fairview Microwave is one of a huge selection of coaxial switching products for radio, antenna and other types of RF components for typical use, production, laboratory test and measurement, defense / military, etc. which are specifically ready for quick shipment. This electromechanical RF relay switch is manufactured in a SPDT design (Single Pole Double Throw) with failsafe actuator and SMA ports. Our coaxial SPDT electromechanical RF relay switch is rated for a maximum frequency of 18 GHz and a maximum power of 35 Watts (CW).

Electromechanical relay single pole double throw RF switch from Fairview Microwave has a control voltage of 28 Volts. This coaxial electro-mechanical RF relay switch is rated for an insertion loss maximum of 0.5 dB and a minimum isolation of 60 dB. Features of this SPDT coaxial relay include: other RF switch specs and features for this electro mechanical relay part number SR18-SMA1 can be found on its radio frequency electromechanical coax relay switch specifications datasheet PDF above.

Fairview Microwave is where to buy a SPDT electromechanical RF relay switch for quick shipment worldwide because this is just one of more than a million RF parts we have available. We also stock a wide selection of other radio frequency electro-mechanical switch relay products that will ship the same day. Single pole double throw RF/microwave and millimeter wave switches for radio, antenna, other types of RF component connections in typical use, production, test and measurement labs, military / defense, etc. are in stock and ship same day from our warehouse.