SP6T Latching 0.03 dB Low Insertion Loss Repeatability DC to 20 GHz Terminated Relay Switch, Indicators, Self Cut Off, TTL, 70W, 24V, SMA

Product SKU: FMSW6339

SP6T Latching 0.03 dB Low Insertion Loss Repeatability DC to 20 GHz Terminated Relay Switch, Indicators, Self Cut Off, TTL, 70W, 24V, SMA high resolution
  • SP6T Latching 0.03 dB Low Insertion Loss Repeatability DC to 20 GHz Terminated Relay Switch, Indicators, Self Cut Off, TTL, 70W, 24V, SMA zoom
Pricing Table
QUANTITYPRICE
1-1$5,722.95
2-4$5,379.57
5-9$5,093.43
10+Call
For larger quantities, please call for quote.
All Prices are in US Dollars and do not include duties
Add to Cart
Available Quantity:2
Quantity:  

SP6T Latching 0.03 dB Low Insertion Loss Repeatability DC to 20 GHz Terminated Relay Switch, Indicators, Self Cut Off, TTL, 70W, 24V, SMA

RF electromechanical relay coax switch part number FMSW6339 from Fairview Microwave is one of a huge selection of coaxial switching products for radio, antenna and other types of RF components for typical use, production, laboratory test and measurement, defense / military, etc. which are specifically ready for quick shipment. This electromechanical RF relay switch is manufactured in a SP6T design (Single Pole Six Throw) with SMA ports. Our coaxial SP6T electromechanical RF relay switch is rated for a maximum frequency of 20 GHz and a maximum power of 70 Watts (CW).

Electromechanical relay Single Pole Six Throw RF switch from Fairview Microwave has a control voltage of 24 Volts and a current of 200 mA. Features of this SP6T coaxial relay include: indicators, self cut off, TTL logic, reset and other RF switch specs and features for this electro mechanical relay part number FMSW6339 can be found on its radio frequency electromechanical coax relay switch specifications datasheet PDF above.

Fairview Microwave is where to buy a SP6T electromechanical RF relay switch for quick shipment worldwide because this is just one of more than a million RF parts we have available. We also stock a wide selection of other radio frequency electro-mechanical switch relay products that will ship the same day. Single Pole Six Throw RF/microwave and millimeter wave switches for radio, antenna, other types of RF component connections in typical use, production, test and measurement labs, military / defense, etc. are in stock and ship same day from our warehouse.