Live Chatting Live chat
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMP Female to Smooth Bore SMP Male Bulkhead Cable SS405 Coax

SKU: FMC2233086
Cable length
DISCONTINUED PRODUCT
Replaced By: FMC2233085
Key Specifications
Key Specifications.
Connector Series 1SMP
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2SMP
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250
RF Cable Part NumberHF086
RF Cable TypeSS405
RF Cable Impedance50
Description

SMP Female to Smooth Bore SMP Male Bulkhead Cable SS405 Coax

RF cable assembly part number FMC2233086 SMP female to smooth bore SMP male bulkhead cable SS405 coax from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. SMP female to smooth bore SMP male bulkhead cable SS405 coax, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with SMP cable connection on one end and a SMP cable connection on the other end. Our SMP cable assembly has a female gender on end one and male on end two. SMP cable FMC2233086 is built in a female to male coaxial assembly design and will ship quickly after the purchase.

Fairview SMP female to SMP male cable assembly FMC2233086 is built with HF-086 coax and it is a flexible design. Our SMP cable assembly is manufactured with 50 Ohm SMP to 50 Ohm SMP cable connectors and has a 50 Ohm impedance for the cable. RF specs for this SMP female to SMP male bulkhead cable can be found on its specifications datasheet PDF above. Keep in mind that FMC2233086 can also be used as a SMP male to SMP female cable because the assembly operates in both directions.

SMP female to SMP male bulkhead coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality SMP to SMP cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of SMP cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.