Live Chatting Live chat
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMP Female to 2.92mm Male Cable RG-405 Coax in 6 Inch and RoHS Compliant

SKU: SCA75086-06
Cable length
DISCONTINUED PRODUCT
Replaced By: FMC0222085
Product Documents
Key Specifications
Key Specifications.
Connector Series 1SMP
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 22.92mm
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberRG-405
RF Cable TypeRG-405
RF Cable Impedance50
Length6 inches
Description

SMP Female to 2.92mm Male Cable RG-405 Coax in 6 Inch and RoHS Compliant

RF cable assembly part number SCA75086-06 SMP female to 2.92mm male cable RG-405 coax in 6 inch and RoHS compliant from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. SMP female to 2.92mm male cable RG-405 coax in 6 inch and RoHS compliant, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with SMP cable connection on one end and a 2.92mm cable connection on the other end. Our SMP cable assembly has a female gender on end one and male on end two. SMP cable SCA75086-06 is built in a female to male coaxial assembly design and will ship quickly after the purchase.

Fairview SMP female to 2.92mm male cable assembly SCA75086-06 is built with RG-405 coax and it is a flexible design. Our SMP cable assembly is manufactured with 50 Ohm SMP to 50 Ohm 2.92mm cable connectors and has a 50 Ohm impedance for the cable. RF specs for this SMP female to 2.92mm male cable can be found on its specifications datasheet PDF above. Keep in mind that SCA75086-06 can also be used as a 2.92mm male to SMP female cable because the assembly operates in both directions.

SMP female to 2.92mm male coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality SMP to 2.92mm cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of SMP cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.