SMC Plug to BNC Female Bulkhead Cable RG-316 Coax

Product SKU: FMC1838315

SMC Plug to BNC Female Bulkhead Cable RG-316 Coax high resolution
  • SMC Plug to BNC Female Bulkhead Cable RG-316 Coax zoom
Standard Length
--- or ---
Custom Length
*Lengths are rounded up to the nearest quarter inch or centimeter respectively.

SMC Plug to BNC Female Bulkhead Cable RG-316 Coax

RF cable assembly part number FMC1838315 smc plug to BNC female bulkhead cable RG-316 coax from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. Smc plug to BNC female bulkhead cable RG-316 coax, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with SMC cable connection on one end and a BNC cable connection on the other end. Our SMC cable assembly has a plug gender on end one and female on end two. SMC cable FMC1838315 is built in a plug to female coaxial assembly design and will ship quickly after the purchase.

Fairview SMC plug to BNC female cable assembly FMC1838315 is built with RG-316 coax and it is a flexible design. Our SMC cable assembly is manufactured with 50 Ohm SMC to 50 Ohm BNC cable connectors and has a 50 Ohm impedance for the cable. RF specs for this SMC plug to BNC female bulkhead cable can be found on its specifications datasheet PDF above. Keep in mind that FMC1838315 can also be used as a BNC female to SMC plug cable because the assembly operates in both directions.

SMC plug to BNC female bulkhead coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality SMC to BNC cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of SMC cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.