Live Chatting Live chat
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMC Jack (Female) Bulkhead Connector Solder Cup Terminal, .177 inch D Hole Front Mount, Solder

SKU: FMCN1551
Pricing
QUANTITYPRICE
1-9$8.79
10-24$8.35
25-49$8.09
50+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 20
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMC
Connector GenderJack
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodBulkhead
Minimum FrequencyDC
Maximum Frequency10 GHz
Termination TypeTerminal
Interface Type 1Solder Cup
Description

SMC Jack (Female) Bulkhead Connector Solder Cup Terminal, .177 inch D Hole Front Mount, Solder

FMCN1551 SMC jack bulkhead terminal connector from Fairview Microwave has an interface type of solder cup and a 50 Ohm impedance. This SMC jack bulkhead connector uses shield attachment of solder attachment for the contact. Our jack SMC terminal connector provides a minimum frequency of DC and a maximum frequency of 10 GHz.

SMC jack bulkhead terminal RF connector has a ptfe dielectric type and a VSWR of 1.5:1. This Fairview Microwave SMC terminal connector has a brass body with gold plating. Our FMCN1551 SMC connector uses brass contact and a gold plating material. This SMC jack bulkhead terminal RF connector is RoHS and front mount compliant, you can find this SMC jack bulkhead terminal front mount connector datasheet specifications above.

Fairview Microwave jack SMC bulkhead connector purchases will ship the same day. Our bulkhead SMC jack solder cup connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMC cable connector assemblies that will ship quickly from our location.