Live Chatting Live chat
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMB Plug (Male) to RA MMCX Plug (Male) Cable RG316 Coax Up To 3 GHz in 12 Inch

SKU: FMC1619315-12
Cable length
OR
*Lengths are rounded up to the nearest quarter inch or centimeter respectively.
Pricing
QUANTITYPRICE
1-24$35.19
25-49$33.43
50-99$31.67
100-249$30.26
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1,303
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
Connector Series 1SMB
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2MMCX
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberRG316
RF Cable TypeRG-316
RF Cable Impedance50
Length12 inches
Description

SMB Plug (Male) to RA MMCX Plug (Male) Cable RG316 Coax Up To 3 GHz in 12 Inch

RF cable assembly part number FMC1619315-12 SMB plug (male) to RA MMCX plug (male) cable RG316 coax up to 3 GHz in 12 inch from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. SMB plug (male) to RA MMCX plug (male) cable RG316 coax up to 3 GHz in 12 inch, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with SMB cable connection on one end and a MMCX cable connection on the other end. Our SMB cable assembly has a plug gender on end one and plug on end two. SMB cable FMC1619315-12 is built in a plug to plug coaxial assembly design and will ship quickly after the purchase.

Fairview SMB plug to MMCX plug cable assembly FMC1619315-12 is built with RG-316 coax and it is a flexible design. Our SMB cable assembly is manufactured with 50 Ohm SMB to right angle 50 Ohm MMCX cable connectors and has a 50 Ohm impedance for the cable. RF specs for this SMB plug to MMCX right angle plug cable can be found on its specifications datasheet PDF above. Keep in mind that FMC1619315-12 can also be used as a MMCX plug to SMB plug cable because the assembly operates in both directions.

SMB plug to MMCX right angle plug coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality SMB to MMCX cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of SMB cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.