SMA Variable Phase Shifter With an Adjustable Phase of 60 Deg. Per GHz and From DC to 2.3 GHz

Product SKU: SMP0223

SMA Variable Phase Shifter With an Adjustable Phase of 60 Deg. Per GHz and From DC to 2.3 GHz high resolution
  • SMA Variable Phase Shifter With an Adjustable Phase of 60 Deg. Per GHz and From DC to 2.3 GHz zoom
Pricing Table
QUANTITYPRICE
1-24$806.99
25-49$750.50
50-99$694.01
100-249$645.59
250-499$613.31
500+Call
For larger quantities, please call for quote.
All Prices are in US Dollars and do not include duties
Add to Cart
Available Quantity:22
Quantity:  

SMA Variable Phase Shifter With an Adjustable Phase of 60 Deg. Per GHz From DC to 2.3 GHz

Coaxial RF variable phase shifter SMP0223 is just one of a large number of radio frequency components specifically stocked to be ready for quick shipment. Fairview Microwave RF variable phase shifter is manufactured with SMA connectors and has a phase adjustment of 60 degrees. This SMA 60 degree variable phase shifter is rated for a minimum frequency of DC and a maximum frequency of 2.3 GHz.

Fairview Microwave variable phase shifter with SMA connectors has a maximum input power of 100 Watts. RF variable phase shifter design for part number SMP0223 is rated for a maximum VSWR of 1.5:1. The RF specs for this Fairview phase shifting component can be found on its radio frequency phase shifter PDF specifications above.

Our SMA 60 degree variable phase shifter is one radio frequency component of more than one million microwave and millimeter wave RF parts in stock. Fairview Microwave is where to buy a variable phase shifter for quick service and easy worldwide shipment . Fairview also stocks a wide selection of other radio frequency phase shifting products that ship same-day from our Allen, TX warehouse in the as with the rest of our other RF/microwave and millimeter wave components.