SMA PIN Diode Switch SPDT From 1 GHz to 18 GHz Rated at +20 dBm

Product SKU: FMSW6269

SMA PIN Diode Switch SPDT From 1 GHz to 18 GHz Rated at +20 dBm high resolution
  • SMA PIN Diode Switch SPDT From 1 GHz to 18 GHz Rated at +20 dBm zoom
Pricing Table
QUANTITYPRICE
1-1$2,790.10
2-4$2,678.50
5-9$2,566.89
10+Call
For larger quantities, please call for quote.
All Prices are in US Dollars and do not include duties
Add to Cart
Available Quantity:6
Quantity:  

SMA PIN Diode Switch SPDT From 1 GHz to 18 GHz Rated at +20 dBm

PIN diode RF switch part number FMSW6269 from Fairview Microwave is one of a huge selection of coaxial switch products supplied for radio, antenna and other types of RF components for typical use, production, laboratory test and measurement, defense / military, etc. which are specifically ready for quick shipment. Our PIN diode RF switch is manufactured in a SPDT design (Single Pole Double Throw) with SMA ports. Our coaxial SPDT PIN diode switch is rated for a maximum frequency of 18 GHz and a maximum power of 0.1 Watt.

PIN diode Single Pole Double Throw RF switch FMSW6269 from Fairview Microwave is rated for an insertion loss maximum of dB and a minimum isolation of dB. Additional SPDT PIN diode RF switch specs for this can be found on its radio frequency SPDT PIN diode switch PDF specifications datasheet above.

Fairview Microwave is where to buy a RF PIN diode switch for quick shipment worldwide because this is just one of more than a million RF parts we have available. We also stock a wide selection of other coaxial radio frequency PIN diode Single Pole Double Throw switch products that will ship the same day. RF / microwave and millimeter wave switches for radio, antenna, other types of RF component connections in typical use, production, test and measurement labs, military / defense, etc. are in stock and ship same day from our Allen, TX warehouse.