Live Chatting Live chat
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA Male (Plug) Connector For RG58, RG141, RG303, LMR-195, 0.195 inch Cable, Crimp/Solder, Passivated Stainless Steel Body, Length 0.701 In

SKU: SC7058
Pricing
QUANTITYPRICE
1-24$24.19
25-49$22.98
50-99$21.77
100-249$20.80
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 454
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SC7058
Datasheet
SC7058
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMA
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency12.4 GHz
Termination TypeCoax
Interface Type 1RG58
Interface Type 2RG141
Interface Type 3RG303
Interface Type 40.195 inch
Interface Type 5LMR-195
Interface Type 6LMR-195-FR
Description

SMA Male (Plug) Connector For RG58, RG141, RG303, LMR-195, 0.195 inch Cable, Crimp/Solder, Passivated Stainless Steel Body, Length 0.701 In

SC7058 SMA male coaxial connector from Fairview Microwave has an interface type of RG58, RG141, RG303, 0.195 inch, LMR-195, LMR-195-FR and a 50 Ohm impedance. This SMA male connector uses shield attachment of crimp/solder attachment for the contact. Our male SMA coaxial connector provides a minimum frequency of DC and a maximum frequency of 12.4 GHz.

SMA male coaxial RF connector has a ptfe dielectric type and a VSWR of 1.28:1. This Fairview Microwave SMA coaxial connector has a passivated stainless steel body. Our SC7058 SMA connector uses brass contact. This SMA male coaxial RF connector is RoHS compliant, you can find this SMA male coaxial connector datasheet specifications above.

Fairview Microwave male SMA connector purchases will ship the same day. Our SMA male RG58 / RG141 / RG303 / 0.195 inch / LMR-195 / LMR-195-FR connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMA cable connector assemblies that will ship quickly from our location.


* LMR™ is a trademark of Times Microwave Systems.