Live Chatting Live chat
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA Male Connector Crimp/Solder Attachment For RG316DS Cable

SKU: SC7066
Pricing
QUANTITYPRICE
1-9$16.39
10-24$15.57
25-49$15.11
50+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Remaining Quantity Available:37
Same day Shipping
Same-Day Shipping
Order in the next
DISCONTINUED PRODUCT
Replaced By: SC7067
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMA
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency12.4 GHz
Termination TypeCoax
Interface Type 1RG316DS
Description

SMA Male Connector Crimp/Solder Attachment For RG316DS Cable

SC7066 SMA male coaxial connector from Fairview Microwave has an interface type of RG316DS and a 50 Ohm impedance. This SMA male connector uses shield attachment of crimp/solder attachment for the contact. Our male SMA coaxial connector provides a minimum frequency of DC and a maximum frequency of 12.4 GHz.

SMA male coaxial RF connector has a ptfe dielectric type and a VSWR of 1.2:1. This Fairview Microwave SMA coaxial connector has a stainless steel body with passivated plating. Our SC7066 SMA connector uses brass contact and a passivated plating material. This SMA male coaxial RF connector is RoHS compliant, you can find this SMA male coaxial connector datasheet specifications above.

Fairview Microwave male SMA connector purchases will ship the same day. Our SMA male RG316DS connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMA cable connector assemblies that will ship quickly from our location.