Live Chatting Live chat
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA Male (Plug) Connector for 0.240 inch, LMR-240, LMR-240-DB, LMR-240-UF, RG8X, B7808A Cable, Crimp/Solder

SKU: SC7035
Pricing
QUANTITYPRICE
1-24$20.59
25-49$19.56
50-99$18.53
100-249$17.71
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMA
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency12.4 GHz
Termination TypeCoax
Interface Type 10.240 inch
Interface Type 2LMR-240
Interface Type 3LMR-240-DB
Interface Type 4LMR-240-UF
Interface Type 5RG8X
Interface Type 6B7808A
Description

SMA Male (Plug) Connector for 0.240 inch, LMR-240, LMR-240-DB, LMR-240-UF, RG8X, B7808A Cable, Crimp/Solder

SC7035 SMA male coaxial connector from Fairview Microwave has an interface type of 0.240 inch, LMR-240, LMR-240-DB, LMR-240-UF, RG8X, B7808A and a 50 Ohm impedance. This SMA male connector uses shield attachment of crimp/solder attachment for the contact. Our male SMA coaxial connector provides a minimum frequency of DC and a maximum frequency of 12.4 GHz.

SMA male coaxial RF connector has a ptfe dielectric type and a VSWR of 1.3:1. This Fairview Microwave SMA coaxial connector has a brass body with nickel plating. Our SC7035 SMA connector uses brass contact and a nickel plating material. you can find this SMA male coaxial connector datasheet specifications above.

Fairview Microwave male SMA connector purchases will ship the same day. Our SMA male 0.240 inch / LMR-240 / LMR-240-DB / LMR-240-UF / RG8X / B7808A connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMA cable connector assemblies that will ship quickly from our location.


* LMR™ is a trademark of Times Microwave Systems.