SMA Male (Plug) to SMA Female (Jack) Bulkhead Cable RG-316 Coax Up To 3 GHz, 1.35 VSWR in 48 Inch

Product SKU: FMC0212315-48

SMA Male (Plug) to SMA Female (Jack) Bulkhead Cable RG-316 Coax Up To 3 GHz, 1.35 VSWR in 48 Inch high resolution
  • SMA Male (Plug) to SMA Female (Jack) Bulkhead Cable RG-316 Coax Up To 3 GHz, 1.35 VSWR in 48 Inch zoom
Standard Length
--- or ---
Custom Length
*Lengths are rounded up to the nearest quarter inch or centimeter respectively.

Pricing Table
QUANTITYPRICE
1-24$77.19
25-49$73.33
50-99$69.47
100-249$66.38
250+Call
For larger quantities, please call for quote.
All Prices are in US Dollars and do not include duties
Add to Cart
Available Quantity:1,079
Quantity:  

SMA Male to SMA Female Bulkhead Cable RG-316 Coax in 48 Inch

RF cable assembly part number FMC0212315-48 SMA male to SMA female bulkhead cable RG-316 coax in 48 inch from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. SMA male to SMA female bulkhead cable RG-316 coax in 48 inch, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with SMA cable connection on one end and a SMA cable connection on the other end. Our SMA cable assembly has a male gender on end one and female on end two. SMA cable FMC0212315-48 is built in a male to female coaxial assembly design and will ship quickly after the purchase.

Fairview SMA male to SMA female cable assembly FMC0212315-48 is built with RG-316 coax and it is a flexible design. Our SMA cable assembly is manufactured with 50 Ohm SMA to 50 Ohm SMA cable connectors and has a 50 Ohm impedance for the cable. RF specs for this SMA male to SMA female bulkhead cable can be found on its specifications datasheet PDF above. Keep in mind that FMC0212315-48 can also be used as a SMA female to SMA male cable because the assembly operates in both directions.

SMA male to SMA female bulkhead coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality SMA to SMA cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of SMA cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.