Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Right Angle SMA Male (Plug) Connector For RG405, RG405 Tinned, .086 SR Cable, Solder/Non-Solder Contact

SKU: SC7023
Pricing
QUANTITYPRICE
1-24$18.05
25-49$17.33
50-99$16.79
100-249$16.43
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Remaining Quantity Available:112
Same day Shipping
Same-Day Shipping
Order in the next
DISCONTINUED PRODUCT
Replaced By: FMCN1417
Product Documents
0110
SC7023
Datasheet
SC7023
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMA
Connector GenderMale
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodSolder/Non-Solder Contact
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency12 GHz
Termination TypeCoax
Interface Type 1RG405
Interface Type 2RG405 Tinned
Interface Type 3.086 SR
Description

Right Angle SMA Male (Plug) Connector For RG405, RG405 Tinned, .086 SR Cable, Solder/Non-Solder Contact

SC7023 RA SMA male coaxial connector from Fairview Microwave has an interface type of RG405, RG405 Tinned, .086 SR and a 50 Ohm impedance. This SMA male connector uses shield attachment of solder/non-solder contact attachment for the contact. Our male SMA right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 12 GHz.

Right angle SMA male coaxial RF connector has a ptfe dielectric type and a VSWR of 1.35:1. This Fairview Microwave SMA coaxial connector has a stainless steel body with gold plating. Our SC7023 SMA RA connector uses brass contact and a gold plating material. This SMA male right angle coaxial RF connector is RoHS compliant, you can find this SMA male right angle coaxial connector datasheet specifications above.

Fairview Microwave RA male SMA connector purchases will ship the same day. Our SMA right angle male RG405 / RG405 Tinned / .086 SR connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMA cable connector assemblies that will ship quickly from our location.