SMA Male (Plug) to Non-Solder N Female (Jack) Cable LMR-400 Coax Up To 2.5 GHz, 1.35 VSWR in 60 Inch with Times Microwave Connectors

Product SKU: FMC0206400-60

SMA Male (Plug) to Non-Solder N Female (Jack) Cable LMR-400 Coax Up To 2.5 GHz, 1.35 VSWR in 60 Inch with Times Microwave Connectors high resolution
  • SMA Male (Plug) to Non-Solder N Female (Jack) Cable LMR-400 Coax Up To 2.5 GHz, 1.35 VSWR in 60 Inch with Times Microwave Connectors zoom
DISCONTINUED PRODUCT
Search for alternative
Cable Assemblies.
Standard Length

SMA Male (Plug) to Non-Solder N Female (Jack) Cable LMR-400 Coax Up To 2.5 GHz, 1.35 VSWR in 60 Inch with Times Microwave Connectors

RF cable assembly part number FMC0206400-60 SMA male (plug) to non-solder N female (jack) cable LMR-400 coax up to 2.5 GHz, 1.35 VSWR in 60 inch with Times Microwave connectors from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. SMA male (plug) to non-solder N female (jack) cable LMR-400 coax up to 2.5 GHz, 1.35 VSWR in 60 inch with Times Microwave connectors, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with SMA cable connection on one end and a N type cable connection on the other end. Our SMA cable assembly has a male gender on end one and female on end two. SMA cable FMC0206400-60 is built in a male to female coaxial assembly design and will ship quickly after the purchase.

Fairview SMA male to type N female cable assembly FMC0206400-60 is built with LMR-400 coax and it is a flexible design. Our SMA cable assembly is manufactured with 50 Ohm SMA to 50 Ohm type N cable connectors and has a 50 Ohm impedance for the cable. RF specs for this SMA male to type N female cable can be found on its specifications datasheet PDF above. Keep in mind that FMC0206400-60 can also be used as a N type female to SMA male cable because the assembly operates in both directions.

SMA male to type N female coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality SMA to N type cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of SMA cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.


* LMR™ is a trademark of Times Microwave Systems.