To our valued customers: you may experience delays in product shipment due to the global disruption to computer-based systems.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA Male to MCX Male Cable RG-174 Coax in 12 Inch

SKU: SCB15867-12
Cable length
Pricing
QUANTITYPRICE
1-24$48.19
25-49$45.78
50-99$43.37
100-249$41.44
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Remaining Quantity Available:33
Same day Shipping
Same-Day Shipping
Order in the next
DISCONTINUED PRODUCT
Replaced By: FMC0207174
Key Specifications
Key Specifications.
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2MCX
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberRG174
RF Cable TypeRG-174
RF Cable Impedance50
Length12 inches
Description

SMA Male to MCX Male Cable RG-174 Coax in 12 Inch

RF cable assembly part number SCB15867-12 SMA male to MCX male cable RG-174 coax in 12 inch from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. SMA male to MCX male cable RG-174 coax in 12 inch, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with SMA cable connection on one end and a MCX cable connection on the other end. Our SMA cable assembly has a male gender on end one and male on end two. SMA cable SCB15867-12 is built in a male to male coaxial assembly design and will ship quickly after the purchase.

Fairview SMA male to MCX male cable assembly SCB15867-12 is built with RG174 coax and it is a flexible design. Our SMA cable assembly is manufactured with 50 Ohm SMA to 50 Ohm MCX cable connectors and has a 50 Ohm impedance for the cable. RF specs for this SMA male to MCX male cable can be found on its specifications datasheet PDF above. Keep in mind that SCB15867-12 can also be used as a MCX male to SMA male cable because the assembly operates in both directions.

SMA male to MCX male coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality SMA to MCX cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of SMA cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.