Low PIM SMA Male to 7/16 DIN Male LSZH Jacketed Cable 0.141 Formable Low PIM Coax in 100 CM and RoHS Compliant

Product SKU: FMC0215951-100CM

Low PIM SMA Male to 7/16 DIN Male LSZH Jacketed Cable 0.141 Formable Low PIM Coax in 100 CM and RoHS Compliant high resolution
  • Low PIM SMA Male to 7/16 DIN Male LSZH Jacketed Cable 0.141 Formable Low PIM Coax in 100 CM and RoHS Compliant zoom
Standard Length

Pricing Table
QUANTITYPRICE
1-9$112.31
10-24$106.69
25-49$101.08
50+Call
For larger quantities, please call for quote.
All Prices are in US Dollars and do not include duties
Add to Cart
Available Quantity:25
Quantity:  

Low PIM SMA Male to 7/16 DIN Male LSZH Jacketed Cable 0.141 Formable Low PIM Coax in 100 CM and RoHS Compliant

RF cable assembly part number FMC0215951-100CM low PIM SMA male to 7/16 DIN male LSZH jacketed cable 0.141 formable low PIM coax in 100 cm and RoHS compliant from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. Low PIM SMA male to 7/16 DIN male LSZH jacketed cable 0.141 formable low PIM coax in 100 cm and RoHS compliant, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with SMA cable connection on one end and a 7/16 DIN cable connection on the other end. Our SMA cable assembly has a male gender on end one and male on end two. SMA cable FMC0215951-100CM is built in a male to male coaxial assembly design and will ship quickly after the purchase.

Fairview SMA male to 7/16 DIN male cable assembly FMC0215951-100CM is built with INVALID ALIAS LOOKUP FOR *0.141 Formable Low PIM* coax and it is a formable design. Our SMA cable assembly is manufactured with 50 Ohm SMA to 50 Ohm 7/16 DIN cable connectors and has a 50 Ohm impedance for the cable. RF specs for this SMA male to 7/16 DIN male cable can be found on its specifications datasheet PDF above. Keep in mind that FMC0215951-100CM can also be used as a 7/16 DIN male to SMA male cable because the assembly operates in both directions.

SMA male to 7/16 DIN male coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality SMA to 7/16 DIN cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of SMA cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.