To our valued customers: Our offices will be closed Monday, May 28th, in observance of the Memorial Day holiday.

SMA Limiter PIN-Schottky With 16 dBm Flat Leakage Operating From 8 GHz to 18 GHz

Product SKU: SML8018

SMA Limiter PIN-Schottky With 16 dBm Flat Leakage Operating From 8 GHz to 18 GHz high resolution
  • SMA Limiter PIN-Schottky With 16 dBm Flat Leakage Operating From 8 GHz to 18 GHz zoom
Pricing Table
QUANTITYPRICE
1-9$487.95
10-24$463.55
25-49$449.65
50+Call
For larger quantities, please call for quote.
All Prices are in US Dollars and do not include duties
Add to Cart
Available Quantity:3
Quantity:  

SMA Limiter Pin-Schottky With 0 dBm Flat Leakage Operating From 8 GHz to 18 GHz

RF limiter SML8018 from Fairview is only one component of a large number of radio frequency parts specifically stocked to be readily available for quick shipment. The Fairview Microwave RF limiter is manufactured as a pin-schottky design and has a 50 Ohm impedance. Our radio frequency pin-schottky limiter is constructed with SMA male to SMAfemale connectors.

Fairview Microwave SMA to SMA limiter has a minimum frequency of 8 GHz and a maximum frequency of 18 GHz. This pin-schottky SMA coaxial RF power limiter part number SML8018 has a maximum insertion loss of 2.5 dB. Additional radio frequency specs for this Fairview Microwave component can be found on its RF pin-schottky power detector datasheet PDF specifications above.

Our connectorized RF limiter is just one of more than 1 million RF, microwave and millimeter wave parts we stock. This coaxial pin-schottky SMA limiter is ready to buy and can be shipped worldwide. Fairview also maintains a wide selection of other radio frequency coaxial limiter products that ship same-day from our Allen, TX warehouse in the as with with rest of our RF/microwave and millimeter wave components.