To our valued customers: Our offices will be closed Monday, May 28th, in observance of the Memorial Day holiday.

SMA Limiter Pin-Pin With 15 dBm Flat Leakage Operating From 500 MHz to 1,000 MHz

Product SKU: SML0510

SMA Limiter Pin-Pin With 15 dBm Flat Leakage Operating From 500 MHz to 1,000 MHz high resolution
  • SMA Limiter Pin-Pin With 15 dBm Flat Leakage Operating From 500 MHz to 1,000 MHz zoom
Pricing Table
QUANTITYPRICE
1-9$185.55
10-24$176.27
25-49$170.98
50+Call
For larger quantities, please call for quote.
All Prices are in US Dollars and do not include duties
Add to Cart
Available Quantity:5
Quantity:  

SMA Limiter Pin-Pin With 0 dBm Flat Leakage Operating From 500 MHz to 1,000 MHz

RF limiter SML0510 from Fairview is only one component of a large number of radio frequency parts specifically stocked to be readily available for quick shipment. The Fairview Microwave RF limiter is manufactured as a pin-pin design and has a 50 Ohm impedance. Our radio frequency pin-pin limiter is constructed with SMA female to SMAfemale connectors.

Fairview Microwave SMA to SMA limiter has a minimum frequency of 500 MHz and a maximum frequency of 1000 MHz. This pin-pin SMA coaxial RF power limiter part number SML0510 has a maximum insertion loss of 1.5 dB. Additional radio frequency specs for this Fairview Microwave component can be found on its RF pin-pin power detector datasheet PDF specifications above.

Our connectorized RF limiter is just one of more than 1 million RF, microwave and millimeter wave parts we stock. This coaxial pin-pin SMA limiter is ready to buy and can be shipped worldwide. Fairview also maintains a wide selection of other radio frequency coaxial limiter products that ship same-day from our Allen, TX warehouse in the as with with rest of our RF/microwave and millimeter wave components.