Live Chat Support Live chat
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA Limiter High Power 12 ns Recovery With 15 dBm Flat Leakage Operating From 6 GHz to 18 GHz

SKU: SML-0618-10-15-SMA

SMA Limiter High Power 12 ns Recovery With 15 dBm Flat Leakage Operating From 6 GHz to 18 GHz

SKU: SML-0618-10-15-SMA
Pricing
QUANTITYPRICE
1-1$4,480.73
2-4$4,301.50
5-9$4,122.27
10+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 4
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SML-0618-10-15-SMA
Datasheet
SML-0618-10-15-SMA
3D CAD Model (.step)
Key Specifications
Key Specifications.
Connector In SeriesSMA
Connector In GenderFemale
Connector Out SeriesSMA
Connector Out GenderFemale
Minimum Frequency6 GHz
Maximum Frequency18 GHz
Description