To our valued customers: Our offices will be closed November 22nd and 23rd in observance of the Thanksgiving Day holiday.

SMA Limiter High Power 10 ns Recovery With 14 dBm Flat Leakage Operating From 12 GHz to 18 GHz

Product SKU: SML-1218-01-14-SMA

SMA Limiter High Power 10 ns Recovery With 14 dBm Flat Leakage Operating From 12 GHz to 18 GHz high resolution
  • SMA Limiter High Power 10 ns Recovery With 14 dBm Flat Leakage Operating From 12 GHz to 18 GHz zoom
Pricing Table
QUANTITYPRICE
1-1$3,901.63
2-4$3,667.53
5-9$3,472.45
10+Call
For larger quantities, please call for quote.
All Prices are in US Dollars and do not include duties
Add to Cart
Available Quantity:4
Quantity:  

SMA Limiter High Power 10 ns Recovery With 14 dBm Flat Leakage Operating From 12 GHz to 18 GHz

RF limiter SML-1218-01-14-SMA from Fairview is only one component of a large number of radio frequency parts specifically stocked to be readily available for quick shipment. The Fairview Microwave RF limiter is manufactured as a high power design and has a 50 Ohm impedance. Our radio frequency high power limiter is constructed with SMA male to SMAfemale connectors.

Fairview Microwave SMA to SMA limiter has a minimum frequency of 12 GHz and a maximum frequency of 18 GHz. This high power SMA coaxial RF power limiter part number SML-1218-01-14-SMA has a maximum insertion loss of 2 dB. Additional radio frequency specs for this Fairview Microwave component can be found on its RF high power power detector datasheet PDF specifications above.

Our connectorized RF limiter is just one of more than 1 million RF, microwave and millimeter wave parts we stock. This coaxial high power SMA limiter is ready to buy and can be shipped worldwide. Fairview also maintains a wide selection of other radio frequency coaxial limiter products that ship same-day from our Allen, TX warehouse in the as with with rest of our RF/microwave and millimeter wave components.