We’re open for business, and here to support your needs

RP SMA Female Bulkhead to WMCX 1.6 Plug Cable 0.81mm Coax in 6 Inch and RoHS Compliant

Product SKU: FMCA1021-6

RP SMA Female Bulkhead to WMCX 1.6 Plug Cable 0.81mm Coax in 6 Inch and RoHS Compliant high resolution
  • RP SMA Female Bulkhead to WMCX 1.6 Plug Cable 0.81mm Coax in 6 Inch and RoHS Compliant zoom
Standard Length

Pricing Table
QUANTITYPRICE
1-24$13.60
25-49$12.92
50-99$12.24
100-249$11.70
250+Call
For larger quantities, please call for quote.
All Prices are in US Dollars and do not include duties
Add to Cart
Available Quantity:17
Quantity:  

RP SMA Female Bulkhead to WMCX 1.6 Plug Cable 0.81mm Coax in 6 Inch and RoHS Compliant

RF cable assembly part number FMCA1021-6 rp SMA female bulkhead to WMCX 1.6 plug cable 0.81mm coax in 6 inch and RoHS compliant from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. Rp SMA female bulkhead to WMCX 1.6 plug cable 0.81mm coax in 6 inch and RoHS compliant, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with RP-SMA cable connection on one end and a WMCX 1.6 cable connection on the other end. Our Reverse Polarity SMA cable assembly has a female gender on end one and plug on end two. RP-SMA cable FMCA1021-6 is built in a female to plug coaxial assembly design and will ship quickly after the purchase.

Fairview Reverse SMA female to WMCX 1.6 plug cable assembly FMCA1021-6 is built with 0.81mm coax and it is a flexible design. Our RP SMA cable assembly is manufactured with 50 Ohm SMA to 50 Ohm WMCX 1.6 cable connectors and has a 50 Ohm impedance for the cable. RF specs for this RP-SMA female bulkhead to WMCX 1.6 plug cable can be found on its specifications datasheet PDF above. Keep in mind that FMCA1021-6 can also be used as a WMCX 1.6 plug to RPSMA female cable because the assembly operates in both directions.

SMA Reverse Polarity female bulkhead to WMCX 1.6 plug coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality SMA to WMCX 1.6 cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of SMA cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.