Live Chatting Live chat
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA Female (Jack) to RA 10-32 Male (Plug) Cable RG316 Coax Up To 2 GHz in 12 Inch

SKU: FMC1314315-12

SMA Female (Jack) to RA 10-32 Male (Plug) Cable RG316 Coax Up To 2 GHz in 12 Inch

SKU: FMC1314315-12
Cable length
OR
*Lengths are rounded up to the nearest quarter inch or centimeter respectively.
Pricing
QUANTITYPRICE
1-24$73.65
25-49$69.97
50-99$66.29
100-249$63.34
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 608
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 210-32
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberRG316
RF Cable TypeRG-316
RF Cable Impedance50
Length12 inches
Description

SMA Female (Jack) to RA 10-32 Male (Plug) Cable RG316 Coax Up To 2 GHz in 12 Inch

RF cable assembly part number FMC1314315-12 SMA female (jack) to RA 10-32 male (plug) cable RG316 coax up to 2 GHz in 12 inch from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. SMA female (jack) to RA 10-32 male (plug) cable RG316 coax up to 2 GHz in 12 inch, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with SMA cable connection on one end and a 10-32 cable connection on the other end. Our SMA cable assembly has a female gender on end one and male on end two. SMA cable FMC1314315-12 is built in a female to male coaxial assembly design and will ship quickly after the purchase.

Fairview SMA female to 10-32 male cable assembly FMC1314315-12 is built with RG-316 coax and it is a flexible design. Our SMA cable assembly is manufactured with 50 Ohm SMA to right angle 50 Ohm 10-32 cable connectors and has a 50 Ohm impedance for the cable. RF specs for this SMA female to 10-32 right angle male cable can be found on its specifications datasheet PDF above. Keep in mind that FMC1314315-12 can also be used as a 10-32 male to SMA female cable because the assembly operates in both directions.

SMA female to 10-32 right angle male coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality SMA to 10-32 cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of SMA cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.