SMA Directional Coupler 6 dB 4 GHz Rated To 50 Watts
SKU: MC3214-06
Key Specifications
Key Specifications. |
Directionality | Directional |
Connector Series | SMA |
Connector Gender | Female |
Minimum Frequency | 2 GHz |
Maximum Frequency | 4 GHz |
Maximum Input Power | 50 Watt |
Coupling Value | 6 dB |
Description
SMA Directional Coupler 6 dB 4 GHz Rated To 50 Watts
This RF coupler from Fairview Microwave is just part of a wide selection of coaxial coupler products supplied for laboratory test and measurement, defense / military, antenna and other signal related uses. Our radio frequency coupler is directional and built with SMA ports. The Fairview Microwave directional coupler design uses SMA ports that have a gender of female and the impedance is 50 Ohm.
Directional coupler design for part number MC3214-06 from Fairview Microwave is rated for a 2 GHz minimum frequency and a 4 GHz maximum frequency. Our directional coupler is designed with a 6 dB coupling value and a 0 dB directivity. This female SMA directional coupler is rated for a 50 watts maximum input power.
Fairview is where to buy a directional coupler with SMA that is rated for a 1.15 maximum VSWR. More female SMA coupler specs for this radio frequency component can be found on its directional coupler PDF specifications datasheet above. MC3214-06 directional 6 dB SMA coupler is part of over a million RF, microwave and millimeter wave components supplied by Fairview and this component can be bought and then shipped worldwide the same-day as with Fairview Microwave's other in-stock RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.