To our valued customers: you may experience delays in product shipment due to the global disruption to computer-based systems.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA Directional Coupler 6 dB Coupled Port From 1 GHz to 2 GHz Rated To 4 Watts

SKU: MC2017-06
Pricing
QUANTITYPRICE
1-9$705.00
10-24$676.80
25-99$648.60
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 3
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
DirectionalityDirectional
Connector SeriesSMA
Connector GenderFemale
Minimum Frequency1 GHz
Maximum Frequency2 GHz
Maximum Input Power4 Watt
Coupling Value6 dB
Description

SMA Directional Coupler 6 dB Coupled Port From 1 GHz to 2 GHz Rated To 4 Watts

This RF coupler from Fairview Microwave is just part of a wide selection of coaxial coupler products supplied for laboratory test and measurement, defense / military, antenna and other signal related uses. Our radio frequency coupler is directional and built with SMA ports. The Fairview Microwave directional coupler design uses SMA ports that have a gender of female and the impedance is 50 Ohm.

Directional coupler design for part number MC2017-06 from Fairview Microwave is rated for a 1 GHz minimum frequency and a 2 GHz maximum frequency. Our directional coupler is designed with a 6 dB coupling value and a 25 dB directivity. This female SMA directional coupler is rated for a 0.2 dB maximum insertion loss and a 4 watts maximum input power.

Fairview is where to buy a directional coupler with SMA that is rated for a 0.2 dB maximum insertion loss and a 1.15 maximum VSWR. More female SMA coupler specs for this radio frequency component can be found on its directional coupler PDF specifications datasheet above. MC2017-06 directional 6 dB SMA coupler is part of over a million RF, microwave and millimeter wave components supplied by Fairview and this component can be bought and then shipped worldwide the same-day as with Fairview Microwave's other in-stock RF parts.