SMA Directional Coupler 10 dB Coupled Port From 0.5 MHz to 100 MHz Rated To 1 Watts

Product SKU: MC05100-10

SMA Directional Coupler 10 dB Coupled Port From 0.5 MHz to 100 MHz Rated To 1 Watts high resolution
  • SMA Directional Coupler 10 dB Coupled Port From 0.5 MHz to 100 MHz Rated To 1 Watts zoom
DISCONTINUED PRODUCT
Pricing Table
QUANTITYPRICE
1-9$303.48
10-24$288.31
25-49$273.13
50+Call
For larger quantities, please call for quote.
All Prices are in US Dollars and do not include duties
Add to Cart
Remaining Quantity Available:2
Quantity:  

SMA Directional Coupler 10 dB Coupled Port From 0.5 MHz to 100 MHz Rated To 1 Watts

This RF coupler from Fairview Microwave is just part of a wide selection of coaxial coupler products supplied for laboratory test and measurement, defense / military, antenna and other signal related uses. Our radio frequency coupler is directional and built with SMA ports. The Fairview Microwave directional coupler design uses SMA ports that have a gender of female and the impedance is 50 Ohm.

Directional coupler design for part number MC05100-10 from Fairview Microwave is rated for a 0.5 MHz minimum frequency and a 100 MHz maximum frequency. Our directional coupler is designed with a 10 dB coupling value and a 30 dB directivity. This female SMA directional coupler is rated for a 0.8 dB maximum insertion loss and a 1 watts maximum input power.

Fairview is where to buy a directional coupler with SMA that is rated for a 0.8 dB maximum insertion loss and a 1.2 maximum VSWR. More female SMA coupler specs for this radio frequency component can be found on its directional coupler PDF specifications datasheet above. MC05100-10 directional 10 dB SMA coupler is part of over a million RF, microwave and millimeter wave components supplied by Fairview and this component can be bought and then shipped worldwide the same-day as with Fairview Microwave's other in-stock RF parts.