SMA Circulator With 20 dB Isolation From 700 MHz to 800 MHz And 300 Watts
SKU: SFC0780
Key Specifications
Key Specifications. |
Connector In Series | SMA |
Connector In Gender | Female |
Connector Out Series | SMA |
Minimum Frequency | 700 MHz |
Maximum Frequency | 800 MHz |
Impedance | 50 Ohm |
Maximum Insertion Loss | 0.4 dB |
Maximum Input Power | 300 Watts |
Minimum Isolation | 20 dB |
Description
SMA Circulator With 20 dB Isolation From 700 MHz to 800 MHz And 300 Watts
RF circulator SFC0780 from Fairview is just part of a large number of radio frequency products specifically stocked to be highly available for rapid shipment. Fairview Microwave circulator is manufactured with SMA connectors that are female. This 3 port SMA circulator design is rated for a minimum frequency of 700 MHz and a maximum frequency of 800 MHz.
Fairview Microwave SMA RF coaxial circulator part number SFC0780 has a minimum isolation of 20 dB and a maximum input power of 300 Watts. Additional RF specs for this Fairview Microwave component can be found on the circulator datasheet specifications PDF above.
Our coaxial circulator is just part of more than one million RF, microwave and millimeter wave components we carry in-stock. This circulator with SMA connectors is ready to buy and be shipped worldwide. Fairview also stocks a wide selection of other radio frequency coaxial circulators that ship same-day from our warehouse along with rest of our RF, microwave and millimeter wave components.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.