To our valued customers: Our offices will be closed Monday, May 28th, in observance of the Memorial Day holiday.

SMA Bias Tee From 500 MHz to 10 GHz Rated To 700 mA And 50 Volts DC

Product SKU: SB5785

SMA Bias Tee From 500 MHz to 10 GHz Rated To 700 mA And 50 Volts DC high resolution
  • SMA Bias Tee From 500 MHz to 10 GHz Rated To 700 mA And 50 Volts DC zoom
DISCONTINUED PRODUCT
Replaced By:FMBT1000

SMA Bias Tee From 500 MHz to 10 GHz Rated To 700 mA And 50 Volts DC

Bias Tee (sometimes called a bias T) SB5785 from Fairview is only one RF component of a large number of radio frequency products specifically stocked to be highly available for rapid shipment. Fairview Microwave bias tee has an SMA RF port that is female gender. Our SMA bias tee design is rated for a minimum frequency of 500 MHz and a maximum frquency of 10 GHz.

Fairview Microwave RF coaxial bias t / tee part number SB5785 has a Pin DC port connector with a female gender. This radio frequency wideband bias tee is manufactured to be rated for a max. DC voltage of 50 Volts and a max. current of 700 mA. Our high and low frequency bias tee with SMA connector is designed with a maximum VSWR of 1.6:1 and a RF to bias isolation maximum of 40 dB. Additional RF specs for this Fairview Microwave component can be found on the bias tee datasheet specifications PDF above.

Our coaxial broadband bias tee is just part of more than one million RF, microwave and millimeter wave components we carry in-stock. This bias tee with SMA RF port is ready to buy and be shipped worldwide. Fairview also stocks a selection of other radio frequency bias tees that ship same day from our warehouse in Allen, TX along with rest of our RF, microwave and millimeter wave component products.