SMA 8 Bit Programmable Phase Shifter 360 Deg Phase Shift 256 Steps From 8.5 GHz to 11 GHz

Product SKU: SDPS-0811-360-SMA

SMA 8 Bit Programmable Phase Shifter 360 Deg Phase Shift 256 Steps From 8.5 GHz to 11 GHz high resolution
  • SMA 8 Bit Programmable Phase Shifter 360 Deg Phase Shift 256 Steps From 8.5 GHz to 11 GHz zoom
Pricing Table
QUANTITYPRICE
1-1$8,667.22
2-4$8,147.19
5-9$7,713.83
10+Call
For larger quantities, please call for quote.
All Prices are in US Dollars and do not include duties
Add to Cart
Available Quantity:2
Quantity:  

SMA 8 Bit Programmable Phase Shifter 360 Deg Phase Shift 256 Steps From 8.5 GHz to 11 GHz

Coaxial RF 8 bit programmable phase shifter SDPS-0811-360-SMA is just one of a large number of radio frequency components specifically stocked to be ready for quick shipment. Fairview Microwave RF 8 bit programmable phase shifter is manufactured with SMA connectors and has a phase adjustment of 0 degrees. This SMA 0 degree 8 bit programmable phase shifter is rated for a minimum frequency of 8.5 GHz and a maximum frequency of 11 GHz.

Fairview Microwave 8 bit programmable phase shifter with SMA connectors has a maximum input power of 13 Watts. RF 8 bit programmable phase shifter design for part number SDPS-0811-360-SMA is rated for a maximum VSWR of 2:1. The RF specs for this Fairview phase shifting component can be found on its radio frequency phase shifter PDF specifications above.

Our SMA 0 degree 8 bit programmable phase shifter is one radio frequency component of more than one million microwave and millimeter wave RF parts in stock. Fairview Microwave is where to buy a 8 bit programmable phase shifter for quick service and easy worldwide shipment . Fairview also stocks a wide selection of other radio frequency phase shifting products that ship same-day from our Allen, TX warehouse in the as with the rest of our other RF/microwave and millimeter wave components.