Live Chatting Live chat
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA Female 2x Frequency Multiplier with 8 GHz to 18 GHz Output and 10 dB Conversion Loss

SKU: FMDB1002
Pricing
QUANTITYPRICE
1-4$327.99
5-9$314.87
10-24$301.75
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Input Frequency, Min4 GHz
Input Frequency, Max9 GHz
Output Frequency, Min8 GHz
Output Frequency, Max18 GHz
Conversion Loss12 dB
Description

SMA Female 2x Frequency Multiplier with 8 GHz to 18 GHz Output and 10 dB Conversion Loss

Fairview Microwave’s FMDB1002 passive 2x frequency multiplier (known as doubler to some) has an input SMA female connector and output SMA female connector. Our 50 Ohm threaded SMA female to SMA female frequency multiplier is suitable for This passive 2x frequency multiplier has an input frequency range of 4 GHz to 9 GHz and an output frequency range of 8 GHz to 18 GHz. Make your online purchase right now to take advantage of our same-day shipping.

This passive 2x frequency multiplier FMDB1002 from Fairview Microwave is manufactured with an SMA input connector. Our SMA female multiplier comes with a 50 Ohm impedance and a max input power rating (CW) of 13 dBm. This passive 2x frequency multiplier can operate at temperatures ranging from -55° to 125° deg C. This 13 dBm passive 2x frequency multiplier has an overall length of 1.55 inches, a width of 0.31 inches, and a weight of 1 lbs.

Our frequency multiplier has a typical fundamental isolation of 25 dB. Our passive 2x frequency multiplier has a storage temperature ranging from -65° to 150° deg C. Additional dimensions and specifications for this passive 2x frequency multiplier are on our downloadable PDF datasheet above.

Fairview Microwave’s passive frequency multiplier with a maximum input power (CW) rating of 13 dBm is in stock and currently available for purchase. Our frequency multiplier is part of over one million RF, microwave, and millimeter wave components ready for same-day shipment anywhere in the world. For further information on similar products, our expert technical support and trained sales team can get you to the ideal frequency multiplier as per your requirements.