Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Slide-On MMBX Plug to MMBX Plug Slide-On Adapter 9.7mm Long bullet, Gold Plated Bronze Body, High Temp, 1.15 VSWR

SKU: FMAD1076
Pricing
QUANTITYPRICE
1-24$22.39
25-49$21.27
50-99$20.15
100-249$19.26
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 36
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector Series 1MMBX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2MMBX
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max12.4 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Body Material 1Bronze
Connector Body Plating 1Gold
Connector Mount Method 2None
Connector Body Material 2Bronze
Connector Body Plating 2Gold
Description

Slide-On MMBX Plug to MMBX Plug Slide-On Adapter 9.7mm Long bullet, Gold Plated Bronze Body, High Temp, 1.15 VSWR

MMBX adapter FMAD1076 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our MMBX to MMBX adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm MMBX adapter is manufactured to precise RF adapter specifications and has a maximum VSWR of 1.15:1.

MMBX to MMBX adapter is constructed with plug gender on side 1 and plug on side 2. FMAD1076 MMBX plug to MMBX plug coaxial adapter from Fairview is a straight body style. This straight MMBX connector adapter is an in-line RF adapter design.

Fairview plug MMBX to plug MMBX adapter is part of over one million RF, microwave and millimeter wave components in stock. Our straight MMBX adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build MMBX coaxial cables that ship quickly from our facility for all your RF adapter component needs.